IESNA:LM-63-2002
[TEST]P1348195
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-62)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17R309027DE010 E3A301GPH
[LUMINAIRE]3in Adjustable LED luminaire with, R30 optic, 2700K CCT AND, 90CRI , E3A301GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]628
TILT=NONE
1 -1 1 37 16 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
67.5 90 112.5 135 157.5 180
29.8 49.4 89.5 203.1 512.4 1032.4 1634.9 2126.1 2488.8 2663.8
2640.8 2536.4 2464.7 2377.5 2250.1 2075 1794.4 1407.1 972.1 536.5
214.6 75.2 16.6 1.7 0.6 0.6 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0
29.8 49.9 87.8 189.4 485.5 996.2 1573.5 2102 2472.1 2660.9
2651.2 2543.3 2467.5 2376.9 2235.7 2037.7 1754.8 1380.1 937.1 493.5
212.9 75.2 18.4 1.7 0.6 0.6 0.6 0.6 0.6 0.6
0 0 0 0 0 0 0
29.8 49.9 85.5 185.4 463.1 953.2 1506.4 2002.7 2352.2 2574.3
2601.8 2512.3 2429.1 2332.1 2174.9 1951.7 1637.8 1222.3 813.1 421.8
169.3 64.8 17.2 1.7 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0
29.8 48.8 85.5 180.2 417.8 870.5 1401.3 1859.3 2199.6 2418.2
2485.9 2423.4 2333.8 2223.1 2049.2 1783.5 1433.5 1018.6 640.4 331.7
120.5 52.8 16.1 2.3 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0
29.8 48.2 80.3 160.7 361 764.4 1227.5 1646.4 1959.7 2164
2242 2196.1 2092.8 1957.4 1755.4 1471.9 1113.3 735.1 441.3 222.1
84.9 41.3 15.5 2.9 0.6 0.6 0.6 0.6 0.6 0.6
0 0.6 0 0 0 0 0
29.8 48.2 77.5 145.2 306.4 628.4 1032.4 1395 1671.6 1837.5
1905.7 1856.4 1743.9 1586.1 1373.8 1077.1 775.3 494.7 274.3 144
65.4 29.8 13.2 2.9 0.6 0 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0 0 0
29.8 46.5 73.5 127.4 255.9 507.9 814.9 1127 1331.3 1462.7
1501.8 1447.2 1318.7 1155.7 947.4 702.4 473.4 284.6 159.5 80.3
40.2 20.1 8.6 2.3 0.6 0 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0 0 0
29.8 45.9 68.9 111.9 197.4 379.3 610 847 995.1 1080.6
1080.6 1011.1 882.6 729.4 555.5 390.2 254.2 150.3 78.6 42.5
23 10.9 4 1.1 0 0 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0
29.8 44.2 65.4 97.6 157.2 266.3 427.5 576.7 680.6 712.7
689.2 620.9 517.6 397.7 286.4 195.7 123.4 69.4 39.6 22.4
11.5 4 1.1 0 0 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
29.8 42.5 59.7 85.5 125.1 184.2 278.3 364.4 418.9 426.4
394.8 339.1 272 206.6 146.3 97 58 33.3 20.1 9.8
3.4 1.1 0 0 0 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0
29.8 36.7 42.5 47.1 50.5 51.6 50.5 47.1 41.9 35
29.3 24.1 17.8 10.3 6.3 4 2.3 0.6 0 0
0.6 0.6 0.6 0.6 1.1 1.1 1.1 1.1 1.7 1.7
1.7 1.1 1.1 1.1 1.1 1.1 0
29.8 29.8 28.1 25.2 21.8 18.4 14.9 11.5 9.2 6.9
4.6 2.9 1.7 0.6 0.6 0 0 0 0.6 0.6
0.6 1.1 1.1 1.1 1.1 1.7 1.7 1.7 1.7 2.3
1.7 1.7 1.7 1.7 1.7 1.7 0
29.8 23.5 17.8 13.2 9.8 7.5 4.6 2.9 1.1 0.6
0 0 0 0 0 0 0 0 0 0.6
0.6 0.6 1.1 1.1 1.1 1.7 1.7 1.7 1.7 1.7
1.7 1.7 1.1 1.1 1.1 1.1 0
29.8 19.5 12.6 8.6 5.7 3.4 1.1 0 0 0
0 0 0 0 0 0 0 0 0 0.6
0.6 1.1 1.7 1.7 1.7 1.7 1.7 1.7 1.7 1.7
1.7 1.1 1.1 1.1 0.6 0.6 0
29.8 17.2 10.9 6.9 4 1.7 0.6 0 0 0
0 0 0 0 0 0 0 0 0.6 1.1
1.1 1.7 2.3 2.3 2.3 2.3 2.3 2.3 2.3 2.3
1.7 1.7 1.1 1.1 0.6 0.6 0
29.8 16.6 10.3 6.3 4 1.1 0.6 0 0 0
0 0 0 0 0 0 0 0 0.6 1.1
1.7 1.7 2.3 2.3 2.9 2.3 2.9 2.9 2.3 2.3
1.7 1.7 1.1 1.1 0.6 0.6 0
